Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
Agro-alimentaire
Norme SMS (Série 61)
Raccords SMS
Modèle 61112 - Welding male part - Stainless steel 304 - 316L
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
...
Raccords SMS
Modèle 61112 - Welding male part - Stainless steel 304 - 316L
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Béné Inox 261112-104
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Référence
REF
Matière
MAT
Diamètre nominal
DN [mm]
Diamètre nominal
DNP [pouces]
D1 [mm]
D2 [mm]
F [mm]
L [mm]
POIDS [kg]
1
2
3
4
5
6
7
8
9
10
11
12
261112-25
Inox 304
25
1"
25.0
22,5
40x1/6"
19
0
261112-38
Inox 304
38
1"1/2
38.0
35,5
60x1/6"
23
0
261112-51
Inox 304
51
2"
51.0
48,5
70x1/6"
23
0
261112-63
Inox 304
63
2"1/2
63.5
60,5
85x1/6"
27
0
261112-76
Inox 304
76
3"
76.1
72,9
98x1/6"
27
0
261112-104
Inox 304
104
4"
104.0
100
125x4F"
30
1
661112-25
Inox 316 L
25
1"
25.0
22,5
40x1/6"
19
0
661112-38
Inox 316 L
38
1"1/2
38.0
35,5
60x1/6"
23
0
661112-51
Inox 316 L
51
2"
51.0
48,5
70x1/6"
23
0
661112-63
Inox 316 L
63
2"1/2
63.5
60,5
85x1/6"
27
0
661112-76
Inox 316 L
76
3"
76.1
72,9
98x1/6"
27
0
661112-104
Inox 316 L
104
4"
104.0
100
125x4F"
30
1
Visa komprimerad display (12 produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
- Modèle 61112
Order number
Béné Inox 261112-104
Shorttext
Welding male part - Stainless steel 304 - 316L
Sista förändringen
16.12.2020 07:34:05
Enhet
Nyckelord
Food
Model
Range
beverage
fittings
making
pipes
sectors
stainless steel
standard
valves
welding
wine
Klassificeringar
CNS
CNSERPBASE Object Properties